Motion-Resistant Conductor

  • ACSR Motion-Resistant Conductor
  • Bare Aluminum Conductor, Steel Reinforced

Applications

Southwire’s Motion-Resistant Conductor is designed for overhead distribution and transmission lines. It is a galloping- and vibration-resistant, bare aluminum construction, designed for use in overhead applications subject to aeolian vibration and galloping due to wind and ice. Motion-Resistant conductors can be strung to the maximum allowable tension limits without the need for additional vibration protection.

Need Help?

Southwire has the trained experts to help you find the right product or solution!

Contact Us