- All Aluminum Conductor
- Trapezoidal Shaped Conductors
- Bare
Applications
Shaped Wire Compact Concentric-Lay-Stranded Aluminum Conductor (AAC/TW) is designed for use as a bare overhead conductor. There are two designs of AAC/TW. One design gives an equal area of aluminum when compared to the standard AAC conductor sizes. The other design is conductor with overall outside diameters that are in fixed-increments. Use of this conductor in the equal area design allows equal ampacity in a smaller diameter conductor when compared with standard AAC conductor. Use of this conductor in the fixed-increment diameter design allows more ampacity in an equal diameter conductor when compared with standard AAC conductor.
Code Words:
- Tulip/TW
- Canna/TW
- Cosmos/TW
- Zinnia/TW
- Mistletoe/TW
- Orchid/TW
- Verbena/TW
- Nasturtium/TW
- Arbutus/TW
- Cockscomb/TW
- Magnolia/TW
- Hawkweed/TW
- Bluebell/TW
- Marigold/TW
- Hawthorn/TW
- Narcissus/TW
- Columbine/TW
- Carnation/TW
- Coreopsis/TW
- Jessamine/TW
- Cowslip/TW
- Lupine/TW
- Trillium/TW
- Logan/TW
- Wheeler/TW
- Robson/TW
- McKinley/TW
- Rainier/TW
- Helens/TW
- Baker/TW
- Hood/TW
- Whitney/TW
- Powell/TW
- Jefferson/TW
- Shasta/TW
- Adams/TW